JAJSJW6A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The goal of this application is to design an 8-channel data acquisition system (DAQ) based on the ADS981x with an internal reference. Table 8-1 lists the parameters for this design.
PARAMETER | VALUE |
---|---|
Sampling rate | Up to 2 MSPS/channel |
ADC reference | Internal, 4.096 V |
ADC analog input type | Differential |
ADC analog input range | –5 V to +5 V |
Output impedance of the source driving the ADC analog inputs | Up to 200 Ω |