JAJSJW6A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x outputs 18 bits of conversion data in either straight-binary or binary two's-complement formats. The format for the output codes is the same across all analog channels. The format for the output codes can be selected using the DATA_FORMAT field in address 0xD in register bank 1. Figure 6-3 and Table 6-6 show the transfer characteristics for the ADS981x. The LSB size depends on the analog input range selected, gain-error calibration, and system gain error calibration as shown in Equation 2.
where:
RANGE | +FS | MIDSCALE | –FS | LSB |
---|---|---|---|---|
±2.5 V | 2.5 V | 0 V | –2.5 V | 19.07 µV |
±3.5 V | 3.5 V | 0 V | –3.5 V | 26.70 µV |
±5 V | 5 V | 0 V | –5 V | 38.15 µV |
±7 V | 7 V | 0 V | –7 V | 53.41 µV |
±10 V | 10 V | 0 V | –10 V | 76.29 µV |
±12 V | 12 V | 0 V | –12 V | 91.55 µV |