JAJSGF8M December 1990 – October 2023 AM26C32 , AM26C32C , AM26C32M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device can be configure using the G and G logic inputs to select receiver output. The high voltage or logic 1 on the G pin, allows the device to operate on an active-high and having a low voltage or logic 0 on the G enables active low operation. These are simply a way to configure the logic to match that of the receiving or transmitting controller or microprocessor.