JAJSGF8M December 1990 – October 2023 AM26C32 , AM26C32C , AM26C32M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | AM26C32C AM26C32I | AM26C32Q AM26C32M | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||
tPLH | Propagation delay time, low- to high-level output | See Figure 6-1 | 9 | 17 | 27 | 9 | 17 | 27 | ns |
tPHL | Propagation delay time, high- to low-level output | 9 | 17 | 27 | 9 | 17 | 27 | ns | |
tTLH | Output transition time, low- to high-level output | See Figure 6-1 | 4 | 9 | 4 | 10 | ns | ||
tTHL | Output transition time, high- to low-level output | 4 | 9 | 4 | 9 | ns | |||
tPZH | Output enable time to high-level | See Figure 6-2 | 13 | 22 | 13 | 22 | ns | ||
tPZL | Output enable time to low-level | 13 | 22 | 13 | 22 | ns | |||
tPHZ | Output disable time from high-level | See Figure 6-2 | 13 | 22 | 13 | 26 | ns | ||
tPLZ | Output disable time from low-level | 13 | 22 | 13 | 25 | ns |