JAJSGF8M December 1990 – October 2023 AM26C32 , AM26C32C , AM26C32M
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The AM26C32 is a quadruple differential line receiver that meets the necessary requirements for NSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU Recommendation V.10 and V.11. This device allows a low power or low voltage MCU to interface with heavy machinery, subsystems and other devices through long wires of up to 1000m, giving any design a reliable and easy to use connection. As any RS422 interface, the AM26C32 works in a differential voltage range, which enables very good signal integrity.