JAJSET6B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
| NO. | PARAMETER | OPP100 | OPP50 | UNIT | |||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| GNF0 | tw(wenV) | Pulse duration, output write enable gpmc_wen valid | A(1) | A(1) | ns | ||
| GNF1 | td(csnV-wenV) | Delay time, output chip select gpmc_csn[x](2) valid to output write enable gpmc_wen valid | B(3) - 0.2 | B(3) + 2.0 | B(3) - 0.2 | B(3) + 2.0 | ns |
| GNF2 | tw(cleH-wenV) | Delay time, output lower-byte enable and command latch enable gpmc_be0n_cle high to output write enable gpmc_wen valid | C(4) - 0.2 | C(4) + 2.0 | C(4) - 0.2 | C(4) + 2.0 | ns |
| GNF3 | tw(wenV-dV) | Delay time, output data gpmc_ad[15:0] valid to output write enable gpmc_wen valid | D(5) - 0.2 | D(5) + 2.8 | D(5) - 0.2 | D(5) + 2.0 | ns |
| GNF4 | tw(wenIV-dIV) | Delay time, output write enable gpmc_wen invalid to output data gpmc_ad[15:0] invalid | E(6) - 0.2 | E(6) + 2.8 | E(6) - 0.2 | E(6) + 2.0 | ns |
| GNF5 | tw(wenIV-cleIV) | Delay time, output write enable gpmc_wen invalid to output lower-byte enable and command latch enable gpmc_be0n_cle invalid | F(7) - 0.2 | F(7) + 2.0 | F(7) - 0.2 | F(7) + 2.0 | ns |
| GNF6 | tw(wenIV-csnIV) | Delay time, output write enable gpmc_wen invalid to output chip select gpmc_csn[x](2) invalid | G(8) - 0.2 | G(8) + 2.0 | G(8) - 0.2 | G(8) + 2.0 | ns |
| GNF7 | tw(aleH-wenV) | Delay time, output address valid and address latch enable gpmc_advn_ale high to output write enable gpmc_wen valid | C(4) - 0.2 | C(4) + 2.0 | C(4) - 0.2 | C(4) + 2.0 | ns |
| GNF8 | tw(wenIV-aleIV) | Delay time, output write enable gpmc_wen invalid to output address valid and address latch enable gpmc_advn_ale invalid | F(7) - 0.2 | F(7) + 2.0 | F(7) - 0.2 | F(7) + 2.0 | ns |
| GNF9 | tc(wen) | Cycle time, write | H(9) | H(9) | ns | ||
| GNF10 | td(csnV-oenV) | Delay time, output chip select gpmc_csn[x](2) valid to output enable gpmc_oen valid | I(10) - 0.2 | I(10) + 2.0 | I(10) - 0.2 | I(10) + 2.0 | ns |
| GNF13 | tw(oenV) | Pulse duration, output enable gpmc_oen valid | K(11) | K(11) | ns | ||
| GNF14 | tc(oen) | Cycle time, read | L(12) | L(12) | ns | ||
| GNF15 | tw(oenIV-csnIV) | Delay time, output enable gpmc_oen invalid to output chip select gpmc_csn[x](2) invalid | M(13) - 0.2 | M(13) + 2.0 | M(13) - 0.2 | M(13) + 2.0 | ns |