JAJSET6B December 2017 – January 2019 AMIC120
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 5-64 shows the CK routing for four DDR3 devices placed on the same side of the PCB. Figure 5-65 shows the corresponding ADDR_CTRL routing.
NOTE:
For routing definitions, see Table 5-57, CK and ADDR_CTRL Routing Specification.
NOTE:
For routing definitions, see Table 5-57, CK and ADDR_CTRL Routing Specification.To save PCB space, the four DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 5-66 and Figure 5-67 show the routing for CK and ADDR_CTRL, respectively, for four DDR3 devices mirrored in a single-pair configuration.
Figure 5-66 CK Routing for Four Mirrored DDR3 Devices
Figure 5-67 ADDR_CTRL Routing for Four Mirrored DDR3 Devices