JAJSPL3 January 2023 BQ21080
PRODUCTION DATA
The BQ21080 has four main modes of operation: Battery Mode, Ship Mode, Charge/Adapter Mode when a supply is connected to IN, and Shutdown mode. The table below summarizes the functions that are active for each operation mode.
FUNCTION | CHARGE/ADAPTER MODE | BATTERY MODE | SHIP MODE | SHUTDOWN MODE |
---|---|---|---|---|
Input overvoltage | Yes | Yes | No | No |
Input undervoltage | Yes | Yes | Yes | Yes |
Battery overcurrent | Yes, if enabled | Yes | Yes, if enabled | No |
Battery undervoltage | Yes | Yes | No | No |
Input DPM | Yes, if enabled | No | No | No |
Dynamic power path management | Yes, if enabled | No | No | No |
BATFET | Yes | Yes | No | No |
TS measurement | Yes | No | No | No |
Battery charging | Yes, if enabled | No | No | No |
ILIM | Yes (Register Value) | No | No | No |
Pushbutton input | Yes | Yes, if enabled | Yes | No |
INT output | Yes | Yes | No | No |
I2C | Yes | Yes | No | No |