JAJSLK7D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
---|---|---|---|---|---|---|---|
CHGDoDEoC | RSVD | VconsEN | RSVD | JEITA | LFPRelax | DoDWT | FConvEN |
Legend: RSVD = Reserved
CHGDoDEoC: | Enable DoD at EoC during charging only. True when set. Default is 1. Default setting is recommended. | |||
VconsEN: | Enable voltage measurement consistency check. True when set. Default is 1. Default setting is recommended. | |||
JEITA: | Enables ChargingVoltage() and ChargingCurrent() to report data per the JEITA charging algorithm. When disabled, the values programmed in Cell Charge Voltage T2–T3 and Charge Current T2–T3 are reported. | |||
LFPRelax: | Enables Lithium Iron Phosphate RELAX mode | |||
DoDWT: | Enable Dod weighting for LiFePO4 support when chemical ID 400 series is selected. True when set. Default is 1. | |||
FConvEN: | Enable fast convergence algorithm. Default is 1. Default setting is recommended. |