JAJSLK7D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
The device provides an autocalibration feature that will measure the voltage offset error across SRP and SRN from time-to-time as operating conditions change. It subtracts the resulting offset error from normal sense resistor voltage, VSR, for maximum measurement accuracy.
The gas gauge performs a single offset calibration when:
The gas gauge also performs a single offset when:
Capacity and current measurements should continue at the last measured rate during the offset calibration when these measurements cannot be performed. If the battery voltage drops more than Cal Abort during the offset calibration, the load current has likely increased considerably; hence, the offset calibration will be aborted.