JAJSLK7D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
SLEEP mode is entered automatically if the feature is enabled (Pack Configuration [SLEEP] = 1) and Average Current() is below the programmable level Sleep Current. Once entry to sleep has been qualified but prior to entry to SLEEP mode, the device performs an ADC autocalibration to minimize offset. Entry to SLEEP mode can be disabled by the [SLEEP] bit of Pack Configuration(), where 0 = disabled and 1 = enabled. During SLEEP mode, the device periodically wakes to take data measurements and updates the data set, after which it then returns directly to SLEEP. The device exits SLEEP if any entry condition is broken, a change in protection status occurs, or a current in excess of IWAKE through RSENSE is detected.