JAJSLK7D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
Instructs the fuel gauge to return status information to Control addresses 0x00/0x01. The status word includes the following information.
Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |
---|---|---|---|---|---|---|---|---|
High Byte | RSVD | FAS | SS | CALEN | CCA | BCA | CSV | RSVD |
Low Byte | RSVD | RSVD | FULLSLEEP | SLEEP | LDMD | RUP_DIS | VOK | QEN |
Legend: RSVD = Reserved
FAS: | Status bit that indicates the BQ34Z100-G1 is in FULL ACCESS SEALED state. Active when set. | |||||
SS: | Status bit that indicates the BQ34Z100-G1 is in the SEALED state. Active when set. | |||||
CALEN: | Status bit that
indicates the BQ34Z100-G1 calibration
function is active. True when set. Default is 0. |
|||||
CCA: | Status bit that indicates the BQ34Z100-G1 Coulomb Counter Calibration routine is active. Active when set. | |||||
BCA: | Status bit that indicates the BQ34Z100-G1 Board Calibration routine is active. Active when set. | |||||
CSV: | Status bit that indicates a valid data flash checksum has been generated. Active when set. | |||||
FULLSLEEP: | Status bit that indicates the BQ34Z100-G1 is in FULL SLEEP mode. True when set. The state can only be detected by monitoring the power used by the BQ34Z100-G1 because any communication will automatically clear it. | |||||
SLEEP: | Status bit that indicates the BQ34Z100-G1 is in SLEEP mode. True when set. | |||||
LDMD: | Status bit that indicates the BQ34Z100-G1 Impedance Track algorithm using constant-power mode. True when set. Default is 0 (CONSTANT CURRENT mode). | |||||
RUP_DIS: | Status bit that indicates the BQ34Z100-G1 Ra table updates are disabled. True when set. | |||||
VOK: | Status bit that indicates cell voltages are OK for Qmax updates. True when set. | |||||
QEN: | Status bit that indicates the BQ34Z100-G1 Qmax updates are enabled. True when set. |