JAJSLK7D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
This read-only command pair returns the compensated capacity of the battery when fully charged with units of 1 mAh per bit. However, if PackConfiguration [SCALED] is set then the units have been scaled through the calibration process. The actual scale is not set in the device and SCALED is just an indicator flag. FullChargeCapacity() is updated at regular intervals under the control of the Impedance Track algorithm.