JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fTA | Timer_A input clock frequency | Internal: SMCLK or ACLK,
External: TACLK, Duty cycle = 50% ±10% |
1.8 V, 3 V | 25 | MHz | |
| tTA,cap | Timer_A capture timing | All capture inputs,
Minimum pulse duration required for capture |
1.8 V, 3 V | 20 | ns | |