JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | PATABLE SETTING | VCC | 2 V | 3 V | 3.6 V | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TA | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | –40°C | 25°C | 85°C | |||
| Output power, 868 MHz | 0xC0 (maximum) | 11.9 | 11.2 | 10.5 | 11.9 | 11.2 | 10.5 | 11.9 | 11.2 | 10.5 | dBm | |
| 0xC3 (10 dBm) | 10.8 | 10.1 | 9.4 | 10.8 | 10.1 | 9.4 | 10.7 | 10.1 | 9.4 | |||
| 0xC6 (default) | 8.8 | |||||||||||
| 0x8D (0 dBm) | 1.0 | 0.3 | –0.3 | 1.1 | 0.3 | –0.3 | 1.1 | 0.3 | –0.3 | |||
| 0x2D (–6 dBm) | –6.5 | –6.8 | –7.3 | –5.3 | –5.8 | –6.3 | –4.9 | –5.4 | –6.0 | |||