JAJSG42I May 2009 – September 2018 CC430F5133 , CC430F5135 , CC430F5137 , CC430F6125 , CC430F6126 , CC430F6127 , CC430F6135 , CC430F6137
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage,
full performance |
AVCC and DVCC are connected together,
AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
2.2 | 3.6 | V | ||
| V(Ax) | Analog input voltage range(2) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
| IADC12_A | Operating supply current into AVCC terminal(3) | fADC12CLK = 5.0 MHz, ADC12ON = 1,
REFON = 0, SHT0 = 0, SHT1 = 0, ADC12DIV = 0 |
2.2 V | 125 | 155 | µA | |
| 3 V | 150 | 220 | |||||
| CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 20 | 25 | pF | |
| RI | Input MUX ON resistance | 0 V ≤ VAx ≤ AVCC | 10 | 200 | 1900 | Ω | |