JAJSFX3F august 2012 – april 2023 DLP9500
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
ƒSCP_CLK | SCP clock frequency | 50 | 500 | kHz | |
tSCP_SKEW | Time between valid SCP_DI and rising edge of SCP_CLK | –300 | 300 | ns | |
tSCP_DELAY | Time between valid SCP_DO and rising edge of SCP_CLK | 960 | ns | ||
tSCP_EN | Time between falling edge of SCP_EN and the first rising edge of SCP_CLK | 30 | ns | ||
t_SCP | Rise time for SCP signals | 200 | ns | ||
tƒ_SCP | Fall time for SCP signals | 200 | ns |