JAJSLB2D november 2014 – april 2023 DLP9500UV
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
ELECTRICAL | ||||
VCC | Voltage applied to VCC (2) (3) | –0.5 | 4 | V |
VCCI | Voltage applied to VCCI (2) (3) | –0.5 | 4 | V |
VCC2 | Voltage applied to VVCC2 (2) (3) (4) | –0.5 | 9 | V |
VMBRST | Clocking pulse waveform voltage applied to MBRST[29:0] input pins (supplied by DLPA200s) | –28 | 28 | V |
|VCC – VCCI| | Supply voltage delta (absolute value) (4) | 0.3 | V | |
Voltage applied to all other input terminals (2) | –0.5 | VCC + 0.3 | V | |
|VID| | Maximum differential voltage, damage can occur to internal termination resistor if exceeded, see Figure 7-3 | 700 | mV | |
Current required from a high-level output, VOH = 2.4 V | –20 | mA | ||
Current required from a low-level output, VOL = 0.4 V | 15 | mA | ||
ENVIRONMENTAL | ||||
TARRAY | Array temperature – operational (5) | 20 | 30 | °C |
Array temperature – non-operational (5) | –40 | 80 | °C | |
TDELTA | Absolute temperature delta between the window test points (TP2, TP3) and the ceramic test point TP1 (6) | 10 | °C | |
RH | Relative humidity (non-condensing) | 95 | % |