JAJSG60B September 2018 – December 2022 DP83869HM
PRODUCTION DATA
Based on the straped OP_MODE, the following table summarizes the default of LED0, LED1 and LED2.
OP_MODE[2:0] | Mode Description | LED0 Default | LED1 Default | LED2 Default |
---|---|---|---|---|
000 | RGMII to Copper (1000Base-TX/100Base-TX/10-T) | 10/100M/1G Link-up: Stable ON | 1G Link-up: Stable ON | TX and RX Activity |
001 | RGMII to 1000Base-X | Fiber Link-up: Stable ON | RX Activity | RX Activity |
010 | RGMII to 100Base-FX | Fiber Link-up: Stable ON | RX Activity | RX Activity |
011 | RGMII to SGMII | SGMII Link-up from 10/100M/1G: Stable ON | SGMII 1G Link-up: Stable ON | TX and RX Activity |
100 | Copper to 1000Base-X | Copper Link Status Link established: Stable ON Link dropped to 100M or half duplex: LED blink (error Condition) | Fiber Link established: Stable ON | TX and RX Activity |
101 | Copper to 100Base-FX | Copper Link Status Link established: Stable ON Link dropped to 100M or half duplex: LED blink (error Condition) | Fiber Link established: Stable ON | TX and RX Activity |
110 | SGMII to Copper (1000Base-TX/100Base-TX/10-T) | 10/100M/1G Link-up: Stable ON | 1G Link-up: Stable ON | TX and RX Activity |