JAJSG60B September 2018 – December 2022 DP83869HM
PRODUCTION DATA
The DP83869HM supports the 1000BASE-T standard as defined by the IEEE 802.3 standard. In 1000M mode, the PHY will use four MDI channels for communication. The 1000BASE-T can work in Auto-Negotiation mode. The PHY can be configured in 1000BASE-T through the register settings (Section 9.4.8) or strap settings (Section 9.5.1.2).