JAJSKC5 February 2021 DS160PR421
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
MODE | 41 | I, 4-level | Sets device control configuration modes. 4-level IO pin as defined
in Table 7-3. The pin can be exercised at device power up or in normal
operation mode. L0: Pin Mode – device control configuration is done solely by strap pins. L1 or L2: SMBus/I2C Slave Mode – device control configuration is done by an external controller with SMBus/I2C master. This pin along with ADDR pin sets devices slave address. L3 (Float): RESERVED – TI internal test mode. |
EQ0 /ADDR | 40 | I, 4-level | In Pin Mode:
The EQ0 and EQ1 pins sets receiver linear equalization CTLE (AC gain) for all channels according to Table 7-1. These pins are sampled at device power-up only. In SMBus/I2C Mode: The ADDR pin in conjunction with MODE pin sets SMBus / I2C slave address according to Table 7-4. The pin is sampled at device power-up only. |
EQ1 | 20 | I, 4-level | |
GAIN /SDA | 1 | I, 4-level / IO | In Pin Mode: DC gain (broadbad gain including high frequency) from the input to the output of the device for all channels. Note the device also provides AC (high frequency) gain in the form of equalization controlled by EQ pins or SMBus/I2C registers. In SMBus/I2C Mode: 3.3 V SMBus/I2C data. External pullup resistor such as 4.7 kΩ required for operation. |
GND | EP, 6, 9, 16, 21, 30, 39 | P | Ground reference for the device. EP: the Exposed Pad at the bottom of the QFN package. It is used as the GND return for the device. The EP should be connected to ground plane(s) through low resistance path. A via array provides a low impedance path to GND. The EP also improves thermal dissipation. |
RSVD | 19 | O | TI internal test pin. Keep no connect. |
PD | 18 | I, 3.3-V LVCMOS | 2-level logic controlling the operating state of the redriver.
Active in both Pin Mode and SMBus/I2C Mode.
The pin is used part of PCIe RX_DET state machine as outlined in
Table 7-2. High: Power down for all channels Low: Power up, normal operation for all channels |
RX_DET /SCL | 42 | I, 4-level / IO | In Pin Mode:
Sets receiver detect state machine options according to Table 7-2. The pin is sampled at device power-up only. In SMBus/I2C Mode: 3.3 V SMBus/I2C clock. External pullup resistor such as 4.7 kΩ required for operation. |
RXA0N | 37 | I | Inverting differential RX input – Port A, Channel 0. |
RXA0P | 38 | I | Noninverting differential RX input – Port A, Channel 0. |
RXA1N | 33 | I | Inverting differential RX input – Port A, Channel 1. |
RXA1P | 34 | I | Noninverting differential RX input – Port A, Channel 1. |
RXA2N | 28 | I | Inverting differential RX input – Port A, Channel 2. |
RXA2P | 29 | I | Noninverting differential RX input – Port A, Channel 2. |
RXA3N | 24 | I | Inverting differential RX input – Port A, Channel 3. |
RXA3P | 25 | I | Noninverting differential RX input – Port A, Channel 3. |
RXB0N | 35 | I | Inverting differential RX input – Port B, Channel 0. |
RXB0P | 36 | I | Noninverting differential RX input – Port B, Channel 0. |
RXB1N | 31 | I | Inverting differential RX input – Port B, Channel 1. |
RXB1P | 32 | I | Noninverting differential RX input – Port B, Channel 1. |
RXB2N | 26 | I | Inverting differential RX input – Port B, Channel 2. |
RXB2P | 27 | I | Noninverting differential RX input – Port B, Channel 2. |
RXB3N | 22 | I | Inverting differential RX input – Port B, Channel 3. |
RXB3P | 23 | I | Noninverting differential RX input – Port B, Channel 3. |
SEL | 17 | I, 3.3 V LVCMOS | Selects the mux path. Active in both Pin Mode and
SMBus/I2C Mode. Note the SEL pin must be
exercised in system implementations for mux selection between Port A
vs Port B. The pin is used part of PCIe RX_DET state machine as
outlined in Table 7-2. L: Port A selected. H: Port B selected. |
TX0N | 4 | O | Inverting differential TX output, Channel 0. |
TX0P | 3 | O | Noninverting differential TX output, Channel 0. |
TX1N | 8 | O | Inverting differential TX output, Channel 1. |
TX1P | 7 | O | Noninverting differential TX output, Channel 1. |
TX2N | 11 | O | Inverting differential TX output, Channel 2. |
TX2P | 10 | O | Noninverting differential TX output, Channel 2. |
TX3N | 15 | O | Inverting differential TX output, Channel 3. |
TX3P | 14 | O | Noninverting differential TX output, Channel 3. |
VCC | 5, 13 | P | Power supply, VCC = 3.3 V ± 10%. The VCC pins on this device should be connected through a low-resistance path to the board VCC plane. |
VREG1 | 2 | P | Internal regulator output. Must add decoupling capacitor of 0.22 µF near the pin. Do not route the pin beyond the decoupling capacitor. Do not connect to VREG2. Do not use as a power supply for any other component on the board. |
VREG2 | 12 | P | Internal regulator output. Must add decoupling caps of 0.22 µF near the pin. Do not route the pin beyond the decoupling capacitor. Do not connect to VREG1. Do not use as a power supply for any other component on the board. |