JAJSGB0 September 2018 DSLVDS1047
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VOD1 | Differential output voltage | RL = 100 Ω (Figure 17) | DOUT−
DOUT+ |
250 | 310 | 450 | mV |
ΔVOD1 | Change in magnitude of VOD1 for complementary output states | 1 | 35 | |mV| | |||
VOS | Offset voltage | 1.125 | 1.17 | 1.375 | V | ||
ΔVOS | Change in magnitude of VOS for complementary output states | 1 | 25 | |mV| | |||
VOH | Output high voltage | 1.33 | 1.6 | V | |||
VOL | Output low voltage | 0.9 | 1.02 | V | |||
VIH | Input high voltage | DIN, EN, EN* | 2 | VCC | V | ||
VIL | Input low voltage | GND | 0.8 | V | |||
IIH | Input high current | VIN = VCC or 2.5 V | 2 | 15 | µA | ||
IIL | Input low current | VIN = GND or 0.4 V | 2 | 15 | µA | ||
VCL | Input clamp voltage | ICL = −18 mA | −1.5 | −0.8 | V | ||
IOS | Output short-circuit current(4) | ENABLED,
DIN = VCC, DOUT+ = 0 V or DIN = GND, DOUT− = 0 V |
DOUT−
DOUT+ |
−4 | −8 | mA | |
IOSD | Differential output short-circuit current(4) | ENABLED, VOD = 0 V | −4.2 | −9 | mA | ||
IOFF | Power-off leakage | VOUT = 0 V or 3.6 V, VCC = 0 V or Open | −20 | ±1 | 20 | µA | |
IOZ | Output TRI-STATE current | EN = 0.8 V and EN* = 2.0 V
VOUT = 0 V or VCC |
−10 | ±1 | 10 | µA | |
ICC | No load supply current drivers enabled | DIN = VCC or GND | VCC | 4 | 8 | mA | |
ICCL | Loaded supply current drivers enabled | RL = 100 Ω all channels, DIN = VCC or GND (all inputs) | 20 | 30 | mA | ||
ICCZ | No load supply current drivers disabled | DIN = VCC or GND, EN = GND,
EN* = VCC |
2.2 | 6 | mA |