JAJSGB0 September   2018 DSLVDS1047

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1. 3.1 アプリケーション図
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 LVDS Fail-Safe
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
        1. 9.2.2.1 Probing LVDS Transmission Lines
        2. 9.2.2.2 Data Rate vs Cable Length Graph Test Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Power Decoupling Recommendations
      2. 11.1.2 Differential Traces
      3. 11.1.3 Termination
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントの更新通知を受け取る方法
    2. 12.2 コミュニティ・リソース
    3. 12.3 商標
    4. 12.4 静電気放電に関する注意事項
    5. 12.5 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Switching Characteristics

VCC = +3.3V ± 10%, TA = −40°C to +85°C(1)(2)(3)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
tPHLD Differential propagation delay high to low RL = 100 Ω, CL = 15 pF
(Figure 18 and Figure 19)
0.5 0.9 1.7 ns
tPLHD Differential propagation delay low to high 0.5 1.2 1.7 ns
tSKD1 Differential pulse skew |tPHLD − tPLHD|(4) 0.3 0.4 ns
tSKD2 Channel-to-channel skew(5) 0.4 0.5 ns
tSKD3 Differential part-to-part skew(6) 0 1 ns
tSKD4 Differential part-to-part skew(7) 0 1.2 ns
tTLH Rise time 0.5 1.5 ns
tTHL Fall time 0.5 1.5 ns
tPHZ Disable time high to Z RL = 100 Ω, CL = 15 pF
(Figure 20 and Figure 21)
2 5 ns
tPLZ Disable time low to Z 2 5 ns
tPZH Enable time Z to high 3 7 ns
tPZL Enable time Z to low 3 7 ns
fMAX Maximum operating frequency(8) 200 250 MHz
All typicals are given for: VCC = 3.3 V, TA = +25°C.
Generator waveform for all tests unless otherwise specified: f = 1 MHz, ZO = 50 Ω, tr ≤ 1 ns, and tf ≤ 1 ns.
CL includes probe and jig capacitance.
tSKD1 |tPHLD – tPLHD| is the magnitude difference in differential propagation delay time between the positive going edge and the negative going edge of the same channel.
tSKD2 is the differential channel-to-channel skew of any event on the same device.
tSKD3, differential part-to-part skew, is defined as the difference between the minimum and maximum specified differential propagation delays. This specification applies to devices at the same VCC and within 5°C of each other within the operating temperature range.
tSKD4, part to part skew, is the differential channel-to-channel skew of any event between devices. This specification applies to devices over recommended operating temperature and voltage ranges, and across process distribution. tSKD4 is defined as |Max − Min| differential propagation delay.
fMAX generator input conditions: tr = tf < 1 ns (0% to 100%), 50% duty cycle, 0 V to 3 V. Output criteria: duty cycle = 45% / 55%,
VOD > 250 mV, all channels switching.