JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
The ISO1228 device is an eight channel fully-integrated, isolated digital-input receiver with IEC 61131-2 Type 1, 2, and 3 characteristics. The device receives 0V to 36V digital-input signals and provides isolated digital outputs on MCU/backplane side. An external resistor, RILIM, in the AVCC supply path, precisely sets the limit for the current drawn from each digital input. The current limit is common to all channels. Resistors RPAR must be included between each INx and the corresponding LEDx pins to have a flat current limit feature. The voltage transition thresholds are compliant with Type 1, 2, and 3 and can be increased further using external resistors, RTHR. For more information on selecting the RILIM, RSURGE, RPAR and RTHR resistor values, see the Detailed Design Procedure section. The current drawn from the digital inputs is diverted to LEDx pins, once the digital input crosses the input voltage threshold. This feature allows field-side LED indication with no additional power consumption. ISO1228 can be configured for either sinking or sourcing type digital inputs.
The ISO1228 serializes data from all eight digital inputs and transfers the data across the isolation barrier. The device supports wire-break detection, field side supply monitoring, and internal CRC for across barrier communication.The device can be used in parallel output or serial (SPI) modes.
The ISO1228 supports a wide supply voltage range of 1.71V to 5.5V on the logic side. The conceptual block diagram of the ISO1228 is shown in the Functional Block Diagram section.