JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
D-38 PACKAGE | ||||||
IS | Safety input, output, or supply current - Backplane side (1) | RθJA = 91.8°C/W, VCC1 = 5.5 V, TJ = 150°C, TA = 25°C |
248 | mA | ||
IS | Safety input, output, or supply current - Field side (1) | RθJA = 91.8°C/W, AVCC = 36V, TJ = 150°C, TA = 25°C |
38 | mA | ||
PS | Safety input, output, or total power (1) | RθJA = 91.8°C/W, TJ = 150°C, TA = 25°C |
1362 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C |