JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN1 | I/O | Field Input, Channel 1 |
2 | LED1 | I/O | LED Indication Pin, Channel 1 |
3 | IN2 | I/O | Field Input, Channel 2 |
4 | LED2 | I/O | LED Indication Pin, Channel 2 |
5 | IN3 | I/O | Field Input, Channel 3 |
6 | LED3 | I/O | LED Indication Pin, Channel 3 |
7 | AVSS | — | Field Side Negative Supply |
8 | IN4 | I/O | Field Input, Channel 4 |
9 | LED4 | I/O | LED Indication Pin, Channel 4 |
10 | IN5 | I/O | Field Input, Channel 5 |
11 | LED5 | I/O | LED Indication Pin, Channel 5 |
12 | IN6 | I/O | Field Input, Channel 6 |
13 | LED6 | I/O | LED Indication Pin, Channel 6 |
14 | IN7 | I/O | Field Input, Channel 7 |
15 | LED7 | I/O | LED Indication Pin, Channel 7 |
16 | AVCC | — | Field Side Power Supply |
17 | AVSS | — | Field Side Negative Supply |
18 | IN8 | I/O | Field Input, Channel 8 |
19 | LED8 | I/O | LED Indication Pin, Channel 8 |
20 | NC | — | Leave unconnected |
21 | GND1 | — | Logic Ground |
22 | NC | — | Leave unconnected |
23 | F1 | I | Digital Filter Setting |
24 | F0 | I | Digital Filter Setting |
25 | GND1 | — | Logic Ground |
26 | nFAULT | O | Open Drain Ouput. Connect 4.7 kΩ pull-up to VCC1 |
27 | OUT_EN | I | Ouput Enable. Output pins OUT1 through OUT8 are tri-stated if OUT_EN=0 or FLOAT |
28 | OUT8/SYNC | O | Synchronize data in
Burst Mode(COMM_SEL=VCC1) Data Output, Channel 8, in Parallel Interface Mode (COMM_SEL=0) |
29 | OUT7/BURST_EN | I/O | Burst Mode in Serial
Interface Mode (COMM_SEL=VCC1) Data Output, Channel 7, in Parallel Interface Mode (COMM_SEL=0) |
30 | OUT6/nRST | I/O | Active Low SPI Reset in
Serial Interface Mode (COMM_SEL=VCC1)
Data Output, Channel 6, in Parallel Interface Mode (COMM_SEL=0) |
31 | OUT5/nINT | O | Active Low SPI
Interrupt in Serial Interface Mode
(COMM_SEL=VCC1) Data Output, Channel 5, in Parallel Interface Mode (COMM_SEL=0) |
32 | OUT4/nCS | I/O | SPI Chip Seltect in
Serial Interface Mode (COMM_SEL=VCC1)
Data Output, Channel 4, in Parallel Interface Mode (COMM_SEL=0) |
33 | OUT3/SCLK | I/O | SPI Clock in Serial
Interface Mode (COMM_SEL=VCC1) Data Output, Channel 3, in Parallel Interface Mode (COMM_SEL=0) |
34 | OUT2/SDI | I/O | SPI Input Data in
Serial Interface Mode (COMM_SEL=VCC1)
Data Output, Channel 2, in Parallel Interface Mode (COMM_SEL=0) |
35 | OUT1/SDO | O | SPI Output Data in
Serial Interface Mode (COMM_SEL=VCC1)
Data Output, Channel 1, in Parallel Interface Mode (COMM_SEL=0) |
36 | GND1 | — | Logic Ground |
37 | VCC1 | — | Logic Supply |
38 | COMM_SEL | I | Serial vs. Parallel
Interface selection Serial Interface Mode if COMM_SEL=VCC1 Parallel Interface Mode if COMM_SEL=0 or Floating |