JAJSLU0A June 2023 – February 2024 ISO1228
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ISO1228 | ||||||
PD | Maximum power dissipation (both sides) | AVCC = 24 V, VCC1 = 5.5 V, TJ = 150°C, CL = 15 pF, SPI Frequency = 25 MHz, INx = 30 V, RILIM = 1k Ω | 565 | mW | ||
Maximum power dissipation (Field Side) | 535 | mW | ||||
PDL | Maximum power dissipation (Logic Side) | 30 | mW |