7.1 Absolute Maximum Ratings
See (1).
|
MIN |
MAX |
UNIT |
VCC1, VCC2 |
Supply voltage(2) |
–0.5 |
6 |
V |
V |
Voltage at INx, OUTx |
–0.5 |
VCC + 0.5(3) |
V |
IO |
Output current |
–15 |
15 |
mA |
TJ |
Junction temperature |
|
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values except differential I/O bus voltages are with respect to the local ground terminal (GND1 or GND2) and are peak voltage values.
(3) Maximum voltage must not exceed 6 V.