JAJS558H september 1998 – june 2023 LM2676
PRODUCTION DATA
Discontinuous mode switching waveforms VIN = 20 V, VOUT = 5 V, ILOAD = 300 mA, L = 15 μH, COUT = 68 μF (2×), COUTESR = 25 mΩ | ||
A: VSW pin voltage = 10 V/div | ||
B: Inductor current = 0.5 A/div | ||
C: Output ripple voltage = 20 mV/div ac-coupled |
Load transient response for discontinuous mode VIN = 20 V, VOUT = 5 V, L = 47 μH, COUT = 68 μF, COUTESR = 50 mΩ | ||
A: Output voltage = 100 mV/div, ac-coupled | ||
B: Load current = 100-mA to 400-mA load pulse |