JAJSBA0Q January 2000 – December 2017 LP2950-N , LP2951-N
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS(1) | LP2951(2) | LP2950AC-XX
LP2951AC-XX |
LP2950C-XX
LP2951C-XX |
UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
| 3-V VERSIONS(3) | |||||||||||
| Output voltage | TJ = 25°C | 2.985 | 3 | 3.015 | 2.985 | 3 | 3.015 | 2.970 | 3 | 3.030 | V(4) |
| −25°C ≤ TJ ≤ 85°C | 2.970 | 3 | 3.030 | 2.955 | 3 | 3.045 | V(5) | ||||
| Full operating temperature range | 2.964 | 3 | 3.036 | V(4) | |||||||
| 2.964 | 3 | 3.036 | 2.940 | 3 | 3.060 | V(5) | |||||
| Output voltage | 100 µA ≤ IL ≤ 100 mA,
100 µA ≤ IL ≤ 100 mA, TJ ≤ TJMAX |
2.955 | 3 | 3.045 | V(4) | ||||||
| 2.958 | 3 | 3.042 | 2.928 | 3 | 3.072 | V(5) | |||||
| 3.3-V VERSIONS(3) | |||||||||||
| Output voltage | TJ = 25°C | 3.284 | 3.3 | 3.317 | 3.284 | 3.3 | 3.317 | 3.267 | 3.3 | 3.333 | V(4) |
| −25°C ≤ TJ ≤ 85°C | 3.3 | 3.267 | 3.3 | 3.333 | 3.251 | 3.3 | 3.350 | V(5) | |||
| Full operating temperature range | 3.260 | 3.3 | 3.340 | V(4) | |||||||
| 3.260 | 3.3 | 3.340 | 3.234 | 3.3 | 3.366 | V(5) | |||||
| Output voltage | 100 µA ≤ IL ≤ 100 mA, TJ ≤ TJMAX | 3.251 | 3.3 | 3.350 | V(4) | ||||||
| 3.254 | 3.3 | 3.346 | 3.221 | 3.3 | 3.379 | V(5) | |||||
| 5-V VERSIONS(3) | |||||||||||
| Output voltage | TJ = 25°C | 4.975 | 5 | 5.025 | 4.975 | 5 | 5.025 | 4.95 | 5 | 5.05 | V(4) |
| −25°C ≤ TJ ≤ 85°C | 5 | 4.95 | 5 | 5.05 | 4.925 | 5 | 5.075 | V(5) | |||
| Full operating temperature range | 4.94 | 5 | 5.06 | V(4) | |||||||
| 4.94 | 5 | 5.06 | 4.9 | 5 | 5.1 | V(5) | |||||
| Output voltage | 100 µA ≤ IL ≤ 100 mA, TJ ≤ TJMAX | 4.925 | 5 | 5.075 | V(4) | ||||||
| 4.925 | 5 | 5.075 | 4.88 | 5 | 5.12 | V(5) | |||||
| ALL VOLTAGE OPTIONS | |||||||||||
| Output voltage temperature coefficient | See(6), –40°C ≤ TJ ≤ 125°C | 20 | 120 | ppm/°C(4) | |||||||
| 20 | 100 | 50 | 150 | ppm/°C(5) | |||||||
| Line regulation(7) | (VONOM + 1 V) ≤ Vin ≤ 30 V(8) | 0.03% | 0.1% | 0.03% | 0.11% | 0.04% | 0.2% | See(4) | |||
| (VONOM + 1 V) ≤ Vin ≤ 30 V(8), –40°C ≤ TJ ≤ 125°C | 0.03% | 0.5% | See(4) | ||||||||
| 0.03% | 0.2% | 0.04% | 0.4% | (5) | |||||||
| Load regulation(7) | 100 µA ≤ IL ≤ 100 mA | 0.04% | 0.1% | 0.04% | 0.1% | 0.1% | 0.2% | See(4) | |||
| 100 µA ≤ IL ≤ 100 mA, –40°C ≤ TJ ≤ 125°C | 0.04% | 0.3% | See(4) | ||||||||
| 0.04% | 0.2% | 0.1% | 0.3% | See(5) | |||||||
| Dropout voltage(9) | IL = 100 µA | 50 | 80 | 50 | 80 | 50 | 80 | mV(4) | |||
| IL = 100 µA, –40°C ≤ TJ ≤ 125°C | 150 | mV(4) | |||||||||
| 150 | 150 | mV(5) | |||||||||
| IL = 100 mA | 380 | 450 | 380 | 450 | 380 | 450 | mV(4) | ||||
| IL = 100 mA, –40°C ≤ TJ ≤ 125°C | 600 | 600 | 600 | mV(4) | |||||||
| 600 | 600 | mV(5) | |||||||||
| Ground current | IL = 100 µA | 75 | 120 | 75 | 120 | 75 | 120 | µA(4) | |||
| IL = 100 µA, –40°C ≤ TJ ≤ 125°C | 140 | µA(4) | |||||||||
| 140 | 140 | µA(5) | |||||||||
| IL = 100 mA | 8 | 12 | 8 | 12 | 8 | 12 | mA(4) | ||||
| IL = 100 mA, –40°C ≤ TJ ≤ 125°C | 14 | mA(4) | |||||||||
| 14 | 14 | mA(5) | |||||||||
| Dropout ground current | VIN = (VONOM − 0.5)V, IL = 100 µA | 110 | 170 | 110 | 170 | 110 | 170 | µA(4) | |||
| VIN = (VONOM − 0.5 V), IL = 100 µA, –40°C ≤ TJ ≤ 125°C | 200 | 200 | 200 | µA(4) | |||||||
| 200 | 200 | µA(5) | |||||||||
| Current limit | VOUT = 0 V | 160 | 200 | 160 | 200 | 160 | 200 | mA(4) | |||
| VOUT = 0 V, –40°C ≤ TJ ≤ 125°C | 220 | mA(4) | |||||||||
| 220 | 220 | mA(5) | |||||||||
| Thermal regulation | See(10) | 0.05 | 0.2 | 0.05 | 0.2 | 0.05 | 0.2 | %/W(4) | |||
| Output noise
10 Hz to 100 kHz |
CL = 1µF (5 V Only) | 430 | 430 | 430 | µVRMS | ||||||
| CL = 200 µF | 160 | 160 | 160 | µVRMS | |||||||
| CL = 3.3 µF
(Bypass = 0.01 µF Pins 7 to 1 (LP2951-N) |
100 | 100 | 100 | µVRMS | |||||||
| 8-PIN VERSIONS ONLY | LP2951 | LP2951AC-XX | LP2951C-XX | ||||||||
| Reference voltage | 1.22 | 1.235 | 1.25 | 1.22 | 1.235 | 1.25 | 1.21 | 1.235 | 1.26 | V(4) | |
| –40°C ≤ TJ ≤ 125°C | 1.2 | 1.26 | V(4) | ||||||||
| 1.2 | 1.26 1 | 1.2 | 1.27 | V(5) | |||||||
| Reference voltage | See(11), –40°C ≤ TJ ≤ 125°C | 1.19 | 1.27 | V(4) | |||||||
| 1.19 | 1.27 | 1.185 | 1.285 | V(5) | |||||||
| Feedback pin bias current | 20 | 40 | 20 | 40 | 20 | 40 | nA(4) | ||||
| –40°C ≤ TJ ≤ 125°C | 60 | nA (4) | |||||||||
| 60 | 60 | nA(5) | |||||||||
| Reference voltage temperature coefficient | See(6) | 20 | 20 | 50 | ppm/°C | ||||||
| Feedback pin bias current temperature coefficient | 0.1 | 0.1 | 0.1 | nA/°C | |||||||
| ERROR COMPARATOR | |||||||||||
| Output leakage current | VOH = 30 V | 0.01 | 1 | 0.01 | 1 | 0.01 | 1 | µA(4) | |||
| VOH = 30 V, –40°C ≤ TJ ≤ 125°C | 2 | µA(4) | |||||||||
| 2 | 2 | µA(5) | |||||||||
| Output low voltage | VIN = (VONOM − 0.5 V), IOL = 400 µA | 150 | 250 | 150 | 250 | 150 | 250 | mV(4) | |||
| VIN = (VONOM − 0.5 V), IOL = 400 µA,
–40°C ≤ TJ ≤ 125°C |
400 | 400 | 400 | mV(4) | |||||||
| 400 | 400 | mV(5) | |||||||||
| Upper threshold voltage | See(12) | 40 | 60 | 40 | 60 | 40 | 60 | mV(4) | |||
| See(12), –40°C ≤ TJ ≤ 125°C | 25 | mV(4) | |||||||||
| 25 | 25 | mV(5) | |||||||||
| Lower threshold voltage | See(12) | 75 | 95 | 75 | 95 | 75 | 95 | mV(4) | |||
| See(12), –40°C ≤ TJ ≤ 125°C | 140 | mV(4) | |||||||||
| 140 | 140 | mV(5) | |||||||||
| Hysteresis | See(12) | 15 | 15 | 15 | mV | ||||||
| SHUTDOWN INPUT | |||||||||||
| Input | 1.3 | 1.3 | 1.3 | V | |||||||
| Logic voltage | Low (Regulator ON), –40°C ≤ TJ ≤ 125°C | 0.6 | V(4) | ||||||||
| 0.7 | 0.7 | V(5) | |||||||||
| Logic voltage | High (Regulator OFF), –40°C ≤ TJ ≤ 125°C | 2 | V(4) | ||||||||
| 2 | 2 | V(5) | |||||||||
| Shutdown pin input current | Vshutdown = 2.4 V | 30 | 50 | 30 | 50 | 30 | 50 | µA(4) | |||
| Vshutdown = 2.4 V
–40°C ≤ TJ ≤ 125°C |
100 | µA(4) | |||||||||
| 100 | 100 | µA(5) | |||||||||
| Vshutdown = 30 V | 450 | 600 | 450 | 600 | 450 | 600 | µA(4) | ||||
| Vshutdown = 30 V,
–40°C ≤ TJ ≤ 125°C |
750 | µA(4) | |||||||||
| 750 | 750 | µA(5) | |||||||||
| Regulator output current in shutdown | See(13) | 3 | 10 | 3 | 10 | 3 | 10 | µA(4) | |||
| –40°C ≤ TJ ≤ 125°C | 20 | µA(4) | |||||||||
| 20 | 20 | µA(5) | |||||||||