JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
Address: 0x29
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
HALF_DELAY | EN_PG0 _NINT |
PGOOD_SET _DELAY |
EN_PGFLT _STAT |
Reserved | PGOOD_ WINDOW |
PGOOD_OD | PGOOD_POL |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7 | HALF_DELAY | R/W | X | This bit elects
the time step for the start-up and shutdown delays. 0h = Start-Up and shutdown delays have 0.5-ms or 1-ms time steps, based on the DOUBLE_DELAY bit in the CONFIG register. 1h = Start-Up and shutdown delays have 0.32-ms or 0.64-ms time steps, based on the DOUBLE_DELAY bit in the CONFIG register. |
6 | EN_PG0_NINT | R/W | X | This bit
combines theBUCK0 PGOOD signal with the nINT signal 0h = BUCK0 PGOOD signal not included with the nINT signal 1h = BUCK0 PGOOD signal included with the nINT signal. If the nINT OR the BUCK0 PGOOD signal is low then the nINT signal is low. |
5 | PGOOD_SET_DELAY | R/W | X | Debounce time of
the output voltage monitoring for the PGOOD signal (only when the
PGOOD signal goes valid) 0h = 4-10 µs 1h = 11 ms |
4 | EN_PGFLT_STAT | R/W | X | Operation mode
for PGOOD signal 0h = Indicates live status of monitored voltage outputs 1h = Indicates status of the PGOOD_FLT register, inactive if at least one of the PGx_FLT bit is inactive |
3 | Reserved | R/W | 0h | |
2 | PGOOD_WINDOW | R/W | X | Voltage
monitoring method for the PGOOD signal 0h = Only undervoltage monitoring 1h = Overvoltage and undervoltage monitoring |
1 | PGOOD_OD | R/W | X | PGOOD signal
type 0h = Push-pull output (VANA level) 1h = Open-drain output |
0 | PGOOD_POL | R/W | X | PGOOD signal
polarity 0h = PGOOD signal high when monitored outputs are valid 1h = PGOOD signal low when monitored outputs are valid |