JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
Address: 0x2B
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
PLL_MODE[1:0] | Reserved | EXT_CLK_FREQ[4:0] |
Bits | Field | Type | Default | Description |
---|---|---|---|---|
7:6 | PLL_MODE[1:0] | R/W | X | This bit selects
the external clock and PLL operation. 0h = Forced to internal RC oscillator (PLL is disabled). 1h = PLL is enabled in the STANDBY and ACTIVE states. Automatic external clock use when available, interrupt generated if external clock appears or disappears. 2h = PLL is enabled only in the ACTIVE state. Automatic external clock use when available, interrupt generated if external clock appears or disappears. 3h = Reserved |
5 | Reserved | R/W | 0 | |
4:0 | EXT_CLK_FREQ[4:0] | R/W | X | Frequency of the
external clock (CLKIN). For the input clock frequency tolerance see
the Electrical Characteristics table. Settings 18h through
1Fh are reserved and must not be used. 0x00h = 1 MHz 0x01h = 2 MHz 2h = 3 MHz 16h = 23 MHz 17h = 24 MHz . |