JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
In single 4-phase output configuration the BUCK0 is master for the BUCK0, BUCK1, BUCK2, BUCK3 output.
In the multiphase configuration the control of the multiphase regulator settings is done using the control registers of the master buck. The following slave registers are ignored: