JAJSGN6A December 2019 – August 2021 LP875701-Q1
PRODUCTION DATA
Address: 0x12
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| BUCK0_SHUTDOWN_DELAY[3:0] | BUCK0_STARTUP_DELAY[3:0] |
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:4 | BUCK0_SHUTDOWN_DELAY[3:0] | R/W | X | Shutdown delay of the BUCK0 regulator
from the falling edge of the ENx signal (the DOUBLE_DELAY bit is set
to 0h in the CONFIG register and the HALF_DELAY bit is set to 0h in
the PGOOD_CTRL2 register). For other delay options, see the
Start-Up and Shutdown Delays table. 0h = 0 ms 1h = 1 ms Fh = 15 ms |
| 3:0 | BUCK0_STARTUP_DELAY[3:0] | R/W | X | Start-Up delay the of the
BUCK0 regulator from the rising edge of the ENx signal (the
DOUBLE_DELAY bit is set to 0h in the CONFIG register and the
HALF_DELAY bit is set to 0h in the PGOOD_CTRL2 register). For other
delay options, see the Start-Up and Shutdown Delays table. 0h = 0 ms 1h = 1 ms Fh = 15 ms |