JAJSO71 March 2022 LP8764-Q1
PRODUCTION DATA
Voltage scaling behavior depends on the set slew rate and output capacitance. Therefore there may be limitations on maximum capacitance with certain slew rate settings. Worst case over- and undershoot also depends on the phase margin of the buck converter. Good phase margin mitigates the over- and undershoot. Reducing the output voltage slew rate reduces the slew rate current thus reducing the worst case over- and undershoot.
The following equations must be met to ensure the output voltage scaling with regulator switching frequency:
The worst case overshoot can be calculated with the following equations.
Where and .
After substitutions
The worst case undershoot can be calculated with the following equations
Where and .
After substitutions