JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
The motor can be in one of three states when MCT8315A begins the start-up process. The motor may be stationary, spinning in the forward direction, or spinning in the reverse direction. The MCT8315A includes a number of features to allow for reliable motor start-up under all of these conditions. Figure 7-19 shows the motor start-up flow for each of the three initial motor states.