JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
The MCT8315A supports an I2C serial communication interface that allows an external controller to send and receive data. This I2C interface lets the external controller to configure the EEPROM and read detailed fault and motor state information. The I2C bus is a two-wire interface using the SCL and SDA pins which are described as follows :