JAJSNT0A december 2022 – april 2023 MCT8315A
PRODUCTION DATA
The buck over current event is sensed by monitoring the current flowing through high-side MOSFET of the buck regulator. If the current through the high-side MOSFET exceeds the IBK_OCP threshold for a time longer than the deglitch time (tOCP_DEG), a buck OCP event is recognized and both the high-side and low-side MOSFETs of the buck regulator are disabled. MCT8315A goes into reset state whenever buck OCP event occurs, since the internal circuitry in MCT8315A is powered from the buck regulator output.