JAJSLG8A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
AVCC | Analog supply voltage | AVCC and DVCC are connected together, AVSS and DVSS are connected together, V(AVSS) = V(DVSS) = 0 V |
2.2 | 3.6 | V | ||
V(Ax) | Analog input voltage range(2) | All ADC12 analog input pins Ax | 0 | AVCC | V | ||
IADC12_A | Operating supply current into AVCC terminal(3) | fADC12CLK = 5.0 MHz(4) | 2.2 V | 125 | 200 | µA | |
3 V | 150 | 270 | |||||
CI | Input capacitance | Only one terminal Ax can be selected at one time | 2.2 V | 20 | pF | ||
RI | Input MUX ON resistance | 0 V ≤ VAx ≤ AVCC | 200 | Ω |