JAJSLG8A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
Table 8-58 lists the complete contents of the device descriptor tag-length-value (TLV) structure for each device type.
DESCRIPTION | ADDRESS | SIZE (bytes) | VALUE | |
---|---|---|---|---|
Info Block | Info length | 01A00h | 1 | 06h |
CRC length | 01A01h | 1 | 06h | |
CRC value | 01A02h | 2 | per unit | |
Device ID | 01A04h | 1 | 05h | |
Device ID | 01A05h | 1 | 80h | |
Hardware revision | 01A06h | 1 | per unit | |
Firmware revision | 01A07h | 1 | per unit | |
Die Record | Die Record Tag | 01A08h | 1 | 08h |
Die Record length | 01A09h | 1 | 0Ah | |
Lot/Wafer ID | 01A0Ah | 4 | per unit | |
Die X position | 01A0Eh | 2 | per unit | |
Die Y position | 01A10h | 2 | per unit | |
Test results | 01A12h | 2 | per unit | |
ADC12 Calibration | ADC12 Calibration Tag | 01A14h | 1 | 11h |
ADC12 Calibration length | 01A15h | 1 | 10h | |
ADC Gain Factor | 01A16h | 2 | per unit | |
ADC Offset | 01A18h | 2 | per unit | |
ADC 1.5-V ReferenceTemp. Sensor 30°C | 01A1Ah | 2 | per unit | |
ADC 1.5-V ReferenceTemp. Sensor 85°C | 01A1Ch | 2 | per unit | |
ADC 2.0-V ReferenceTemp. Sensor 30°C | 01A1Eh | 2 | per unit | |
ADC 2.0-V ReferenceTemp. Sensor 85°C | 01A20h | 2 | per unit | |
ADC 2.5-V ReferenceTemp. Sensor 30°C | 01A22h | 2 | per unit | |
ADC 2.5-V ReferenceTemp. Sensor 85°C | 01A24h | 2 | per unit | |
REF Calibration | REF Calibration Tag | 01A26h | 1 | 12h |
REF Calibration length | 01A27h | 1 | 06h | |
REF 1.5-V Reference | 01A28h | 2 | per unit | |
REF 2.0-V Reference | 01A2Ah | 2 | per unit | |
REF 2.5-V Reference | 01A2Ch | 2 | per unit | |
Peripheral Descriptor | Peripheral Descriptor Tag | 01A2Eh | 1 | 02h |
Peripheral Descriptor Length | 01A2Fh | 1 | 61h | |
Memory 1 | 2 | 08h8Ah | ||
Memory 2 | 2 | 0Ch86h | ||
Memory 3 | 2 | 0Eh30h | ||
Memory 4 | 2 | 2Eh98h | ||
Memory 5 | 0/1 | NA | ||
delimiter | 1 | 00h | ||
Peripheral count | 1 | 21h | ||
MSP430CPUXV2 | 2 | 00h23h | ||
SBW | 2 | 00h0Fh | ||
EEM-8 | 2 | 00h05h | ||
TI BSL | 2 | 00hFCh | ||
Package | 2 | 00h1Fh | ||
SFR | 2 | 10h41h | ||
PMM | 2 | 02h30h | ||
FCTL | 2 | 02h38h | ||
CRC16-straight | 2 | 01h3Ch | ||
CRC16-bit reversed | 2 | 00h3Dh | ||
RAMCTL | 2 | 00h44h | ||
WDT_A | 2 | 00h40h | ||
UCS | 2 | 01h48h | ||
SYS | 2 | 02h42h | ||
REF | 2 | 03hA0h | ||
Port 1/2 | 2 | 05h51h | ||
Port 3/4 | 2 | 02h52h | ||
Port 5/6 | 2 | 02h53h | ||
Port 7/8 | 2 | 02h54h | ||
Port 9/10 | 2 | 02h55h | ||
Port 11/12 | 2 | 02h56h | ||
JTAG | 2 | 08h5Fh | ||
TA0 | 2 | 02h62h | ||
TA1 | 2 | 04h61h | ||
TB0 | 2 | 04h67h | ||
RTC | 2 | 0Eh68h | ||
MPY32 | 2 | 02h85h | ||
DMA-3 | 2 | 04h47h | ||
USCI_A/B | 2 | 0Ch90h | ||
USCI_A/B | 2 | 04h90h | ||
USCI_A/B | 2 | 04h90h | ||
USCI_A/B | 2 | 04h90h | ||
ADC12_A | 2 | 08hD1h | ||
Interrupts | TB0.CCIFG0 | 1 | 64h | |
TB0.CCIFG1..6 | 1 | 65h | ||
WDTIFG | 1 | 40h | ||
USCI_A0 | 1 | 90h | ||
USCI_B0 | 1 | 91h | ||
ADC12_A | 1 | D0h | ||
TA0.CCIFG0 | 1 | 60h | ||
TA0.CCIFG1..4 | 1 | 61h | ||
USCI_A2 | 1 | 94h | ||
USCI_B2 | 1 | 95h | ||
DMA | 1 | 46h | ||
TA1.CCIFG0 | 1 | 62h | ||
TA1.CCIFG1..2 | 1 | 63h | ||
P1 | 1 | 50h | ||
USCI_A1 | 1 | 92h | ||
USCI_B1 | 1 | 93h | ||
USCI_A3 | 1 | 96h | ||
USCI_B3 | 1 | 97h | ||
P2 | 1 | 51h | ||
RTC_A | 1 | 68h | ||
delimiter | 1 | 00h |