JAJSLG8A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | 1.8 V | 0.75 | 1.45 | V | ||
3 V | 1.45 | 2.15 | |||||
VIT– | Negative-going input threshold voltage | 1.8 V | 0.40 | 1.05 | V | ||
3 V | 0.70 | 1.7 | |||||
Vhys | Input voltage hysteresis (VIT+ – VIT–) | 1.8 V | 0.25 | 0.9 | V | ||
3 V | 0.35 | 1.05 | |||||
RPull | Pullup or pulldown resistor(2) | For pullup: VIN = VSS For pulldown: VIN = VCC |
21 | 35 | 51 | kΩ | |
CI | Input capacitance | VIN = VSS or VCC | 5 | pF |