JAJSLG8A October 2019 – February 2021 MSP430F5438A-ET
PRODUCTION DATA
PIN NAME (P7.x) | x | FUNCTION | CONTROL BITS/SIGNALS (1) | |||
---|---|---|---|---|---|---|
P7DIR.x | P7SEL.0 | P7SEL.1 | XT1BYPASS | |||
P7.0/XIN | 0 | P7.0 (I/O) | I: 0; O: 1 | 0 | X | X |
XIN crystal mode (2) | X | 1 | X | 0 | ||
XIN bypass mode (2) | X | 1 | X | 1 | ||
P7.1/XOUT | 1 | P7.1 (I/O) | I: 0; O: 1 | 0 | X | X |
XOUT crystal mode (3) | X | 1 | X | 0 | ||
P7.1 (I/O) (3) | X | 1 | X | 1 |