JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Table 6-19 lists the input trigger connections to SD24_B converters from Timer_A modules and output trigger pulse connection from SD24_B to ADC10_A.
| DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL |
|---|---|---|---|---|
| TA0.1 (internal) | SD24_B
SD24CHx.SD24SCSx = 001b |
SD24_B | Trigger Pulse | ADC10_A (internal)
ADC10SHSx = 011b |
| TA2.1 (internal) | SD24_B
SD24CHx.SD24SCSx = 010b |
|||
| TA3.1 (internal) | SD24_B
SD24CHx.SD24SCSx = 011b |