JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
Figure 6-15 shows the port diagram. Table 6-73 summarizes the selection of the pin functions.
Figure 6-15 Ports P3 (P3.0) Diagram (PZ Package Only) | PIN NAME (P3.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P3DIR.x | P3SEL0.x | P3MAP.x | |||
| P3.0/PM_UCA0RXD/ PM_UCA0SOMI | 0 | P3.0 (I/O) | I:0; O:1 | 0 | X |
| Mapped secondary digital function | X | 1 | ≤ 30 | ||
| Output driver and input Schmitt trigger disabled | X | 1 | = 31 | ||