JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| V3 | Supply voltage divider
V3 = VSupply / 3 |
1.8 V | 0.57 | 0.6 | 0.63 | V | ||
| 3 V | 0.95 | 1.0 | 1.05 | |||||
| 3.6 V | 1.14 | 1.2 | 1.26 | |||||
| RV3 | Load resistance | AUXADCRx = 0 | 15 | kΩ | ||||
| AUXADCRx = 1 | 1.5 | |||||||
| AUXADCRx = 2 | 0.6 | |||||||
| tSample,V3 | Sampling time required if V3 is selected | Error of conversion result ≤ 1 LSB | AUXADCRx = 0 | 1000 | ns | |||
| AUXADCRx = 1 | 1000 | |||||||
| AUXADCRx = 2 | 1000 | |||||||
Table 5-25 lists the characteristics of the charge limiting resistor.