JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VLCD | LCD voltage | VLCDx = 0000, VLCDEXT = 0 | 2.4 V to 3.6 V | VCC | V | ||
| LCDCPEN = 1, VLCDx = 0001 | 2 V to 3.6 V | 2.60 | |||||
| LCDCPEN = 1, VLCDx = 0010 | 2 V to 3.6 V | 2.66 | |||||
| LCDCPEN = 1, VLCDx = 0011 | 2 V to 3.6 V | 2.72 | |||||
| LCDCPEN = 1, VLCDx = 0100 | 2 V to 3.6 V | 2.78 | |||||
| LCDCPEN = 1, VLCDx = 0101 | 2 V to 3.6 V | 2.84 | |||||
| LCDCPEN = 1, VLCDx = 0110 | 2 V to 3.6 V | 2.90 | |||||
| LCDCPEN = 1, VLCDx = 0111 | 2 V to 3.6 V | 2.96 | |||||
| LCDCPEN = 1, VLCDx = 1000 | 2 V to 3.6 V | 3.02 | |||||
| LCDCPEN = 1, VLCDx = 1001 | 2 V to 3.6 V | 3.08 | |||||
| LCDCPEN = 1, VLCDx = 1010 | 2 V to 3.6 V | 3.14 | |||||
| LCDCPEN = 1, VLCDx = 1011 | 2 V to 3.6 V | 3.20 | |||||
| LCDCPEN = 1, VLCDx = 1100 | 2 V to 3.6 V | 3.26 | |||||
| LCDCPEN = 1, VLCDx = 1101 | 2.2 V to 3.6 V | 3.32 | |||||
| LCDCPEN = 1, VLCDx = 1110 | 2.2 V to 3.6 V | 3.38 | |||||
| LCDCPEN = 1, VLCDx = 1111 | 2.2 V to 3.6 V | 3.50 | 3.72 | ||||
| ICC,Peak,CP | Peak supply currents due to charge pump activities | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 200 | µA | ||
| tLCD,CP,on | Time to charge CLCD when discharged | CLCD = 4.7 µF, LCDCPEN = 0→1, VLCDx = 1111 | 2.2 V | 100 | 500 | ms | |
| ICP,Load | Maximum charge pump load current | LCDCPEN = 1, VLCDx = 1111 | 2.2 V | 50 | µA | ||
| RLCD,Seg | LCD driver output impedance, segment lines | LCDCPEN = 1, VLCDx = 1000,
ILOAD = ±10 µA |
2.2 V | 10 | kΩ | ||
| RLCD,COM | LCD driver output impedance, common lines | LCDCPEN = 1, VLCDx = 1000,
ILOAD = ±10 µA |
2.2 V | 10 | kΩ | ||