JAJSG96A May 2014 – September 2018 MSP430F67451A , MSP430F67461A , MSP430F67471A , MSP430F67481A , MSP430F67491A , MSP430F67651A , MSP430F67661A , MSP430F67671A , MSP430F67681A , MSP430F67691A , MSP430F67751A , MSP430F67761A , MSP430F67771A , MSP430F67781A , MSP430F67791A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VOH | High-level output voltage | I(OHmax) = –3 mA(1) | 1.8 V | 1.55 | 1.80 | V |
| I(OHmax) = –10 mA(1) | 1.20 | 1.80 | ||||
| I(OHmax) = –5 mA(1) | 3 V | 2.75 | 3.00 | |||
| I(OHmax) = –15 mA(1) | 2.40 | 3.00 | ||||
| VOL | Low-level output voltage | I(OLmax) = 3 mA(2) | 1.8 V | 0.00 | 0.25 | V |
| I(OLmax) = 10 mA(3) | 0.00 | 0.60 | ||||
| I(OLmax) = 5 mA(2) | 3 V | 0.00 | 0.25 | |||
| I(OLmax) = 15 mA(3) | 0.00 | 0.60 | ||||
Table 5-10 lists the output characteristics of the GPIOs in reduced drive strength mode.