JAJSDR3D September 2017 – December 2018 OPA2837 , OPA837
PRODUCTION DATA.
Table 1 lists several members of the device family that includes the OPA837.
| PART NUMBER | Av = +1 BANDWIDTH (MHz) | 5-V IQ
(mA, Max 25°C) |
INPUT NOISE VOLTAGE
(nV/√Hz) |
2-VPP THD
(dBc, 100 kHz) |
RAIL-TO-RAIL INPUT/OUTPUT | DUALS |
|---|---|---|---|---|---|---|
| OPA837 | 105 | 0.63 | 4.7 | –118 | VS–, output | OPA2837 |
| OPA838 | — | 0.99 | 1.9 | –110 | VS–, output | — |
| LMV118 | 45 | 0.9 | 40 | — | VS–, output | — |
| LMH6647 | 55 | 1.6 | 17 | –75 | Input, output | LMH6646 |
| OPA835 | 56 | 0.35 | 9.4 | –104 | VS–, output | OPA2835 |
| OPA625 | 120 | 2.2 | 2.5 | –120 | VS–, output | OPA2625 |
| OPA836 | 205 | 1.0 | 4.6 | –118 | VS–, output | OPA2836 |