JAJSQE5 may 2023 SN74LV2T74-Q1
PRODUCTION DATA
PARAMETER | DESCRIPTION | CONDITION | TA = 25°C | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tW | Pulse duration | PRE or CLR LOW | 8 | 9 | nS | ||
tW | Pulse duration | CLK | 8 | 9 | nS | ||
tSU | Setup time before CLK↑ | Data | 8 | 9 | nS | ||
tSU | Setup time before CLK↑ | PRE or CLR Inactive | 7 | 7 | nS | ||
tH | Hold time, data after CLK↑ | 0.5 | 0.5 | nS |