JAJSQE5 may 2023 SN74LV2T74-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
FMAX | CL = 15 pF | 34 | 53 | 30 | MHz | |||||
CL = 50 pF | 21 | 32 | 19 | MHz | ||||||
tPLH | PRE or CLR | Q or Q | CL = 15 pF | 14.8 | 24.0 | 1 | 28.3 | nS | ||
tPHL | 14.8 | 24.0 | 1 | 28.3 | nS | |||||
tPLH | CLK | Q or Q | 13.1 | 23.2 | 1 | 27.3 | nS | |||
tPHL | 13.1 | 23.2 | 1 | 27.3 | nS | |||||
tPLH | PRE or CLR | Q or Q | CL = 50 pF | 19.7 | 30.8 | 1 | 35.1 | nS | ||
tPHL | 19.7 | 30.8 | 1 | 35.1 | nS | |||||
tPLH | CLK | Q or Q | 17.9 | 30.0 | 1 | 34.1 | nS | |||
tPHL | 17.9 | 30.0 | 1 | 34.1 | nS |